Air cooled chillers
Air cooled chillers are most frequently used in the chilled water market. Out of its wide range of chillers in cooling only or heat pump version, with or without integrated hydronic components, Daikin always offers you a chiller fitting your application needs.
Condensing units
The Daikin condensing units can be used in a wide variety of air conditioning, refrigeration and ventilation
applications.
Water cooled chillers
Daikin offers you compact water-cooled chiller units which required only very limited space. Used for commercial or industrial applications, these chillers generate cold and hot water, which can be used for chilling, heating, or even both at the same time.
Condenserless chillers
Daikin offers you flexible and compact chillers with remote condenser, which can be used to satisfy applications with special requirements in the field of available space, sound level or extreme operating conditions. In these exceptional cases, remote condenser solutions can be preferred over standard air-cooled or water-cooled solutions.
For more information on Daikin's Applied Systems, read our catalogue.