Ventilation


Ventilation picFresh air, even with closed windows

Unlike the conventional air conditioner, the Ururu Sarara is the first residential air conditioning system that can fill a room of more than 26m² with fresh air in less than two hours. Furthermore, the temperature of the incoming air is brought to the desired level without cold or heat loss. Another benefit is that the air supply fan is accommodated in the outdoor unit, which means that you will never be bothered by any fan noises.







The supply ventilation function can refresh the air in a room with the window closed

New:

Supply ventilation

Conventional:

Ventilation with ventilator or by opening
window

Powerful domestic ventilation

Powerful domestic ventilation

The cold outdoor air is heated before being taken in while operating in air-conditioning heating mode.

The temperature in the room drops as cold outdoor air enters.



Ururu sarara logo highlight

Ururu Sarara Brochure

Brochure highlightFor more information on Ururu Sarara, read the brochure.

Ururu Sarara Brochure