Ururu Humidification

humidification picHomogeneous indoor air quality

For the humidification, called 'Ururu' in Japanese, moisture is absorbed from the outdoor air. Subsequently, this humidified outdoor air streams into the indoor unit and is evenly distributed throughout the indoor areas. The Ururu Sarara, therefore, works without a water reservoir and serves to evenly distribute humidified air. This differs completely from the way in which conventional humidifiers work.






Room temperature 28°
Humidity 20%

Room temperature 22°
Humidity 50%

Humidification Cold

 

arrow

Ururu 
Humidifying 
Operation

Humidification Warm

COLD
You feel cold in dry air even at high temperautre.

WARM
You feel comfortable warmer in humidified air.


legend
legend

30°C

35°C

40°C



 


 




Ururu sarara logo highlight

Ururu Sarara Brochure

Brochure highlightFor more information on Ururu Sarara, read the brochure.

Ururu Sarara Brochure

Dehumidification

dehumidification highlightWithout a drop in temperature

Dehumidification