Sarara dehumidification

Dehumidification picWithout a drop in temperature

Dehumidification, or 'Sarara' in Japanese, has as many beneficial effects on comfort levels as humidification does. During the summer, a high degree of ambient air humidity, even at moderate temperatures, can make a room feel hot and stuffy. The Sarara dehumidification system reduces indoor humidity, without affecting the room temperature, by missing cool, dry air with warm air. People sensitive to the cold or prone to colds will really appreciate this possibility.

 




Room temperature 25°
Humidity 80%

Room temperature 25°
Humidity 50%

Dehumidification Overheated

 

arrow

Sarara
Dehumidifying 
operation

Dehumidification Comfortable dry

OVERHEATED
Hot and stuffy with high humidity.

COMFORTABLE DRY
Decreasing humidity while maintaining
the temperature increases comfort.


legend
legend

30°C

35°C

40°C



 

Ururu sarara logo highlight

Ururu Sarara Brochure

Brochure highlightFor more information on Ururu Sarara, read the brochure.

Ururu Sarara Brochure

Humidification

humidification highlightHomogeneous indoor air quality

Humidification