High capacity inverter controlled condensing units

Industrial condensing unit_500x185

Designed for outdoor use, the large condensing units are a perfect medium  to high capacity refrigeration solution for cold stores, distribution platforms, supermarkets, food processing, etc in low and medium temperature applications
These industrial condensing units are real workhorses designed for maximum performance in minimum space. 

graphic2 High energy efficiency: inverter controlled compressor, economizer, high performance condenser 
graphic2 Possibility of having a stand-by compressor 
graphic2 Very quiet 
graphic2 Easy installation, ready to connect evaporators 
graphic2 Integrated starter and control panel with electronic controller 
graphic2 Approved according to EN 378-2008 (safety, pressure, EMC and voltage directive) 
graphic2 Refrigerants: R-404A, R-134a, R-407C, R-507A

 

A comprehensive product range with 1 or 2 compressors and 4 to 10 condenser fans
graphic2 Chilled application: 113 - 417 kW (at T0 = -10°C / Tamb = +32°C / R-404A)
graphic2 Frozen application: 37 - 159 kW (at T0 = -35°C / Tamb = +32°C / R-404A)