What store size is Conveni-pack suitable for?

Conveni-pack is specifically designed and developed for small to medium-sized stores or petrol stations. Furthermore, the concept is scalable, so can be easily expanded as your facility grows.

  • small storeSmall stores
    For small convenience stores and petrol stations, a single Conveni-pack system is all that is required. 
    Compared to conventional systems, a great advantage of Conveni-pack for a small store is the simplified piping required to connect the Conveni-pack outdoor unit to the indoor services. Instead of eight pipes you need just three, as fewer units have to be inter-connected.     

  • Medium-sized stores
    mediumsizedstoreFor larger applications, multiple outdoor units can be connected to a variety of refrigeration systems and air conditioning units. What’s more, the modularity of the Conveni-pack system maximises installation flexibility. Outdoor units can be grouped into blocks or rows, or distributed around the building, to meet specific requirements of the installation. Additionally, the outdoor units can be located above or below the refrigeration cabinets, inside the building and with long runs if required.      

Graphic1 Watch the video