|
FAQ100BVV1B / RZQ100B9W1B |
Heat Pump |
Inverter |
 |
| FAQ-B/RZQ-B9W1 |
|
|
- Energy efficient units: up to class A energy labels
- Can be installed in both new and existing buildings
- Vertical auto swing moves the discharge flaps up and down for efficient air and temperature distribution throughout the room
- 5 different discharge angles can be programmed via the remote control
- Both horizontal flaps and front panel can easily be removed and washed
- Maintenance operations can be performed from the front of the unit
- The Sky Air® inverter is developed for use in light commercial applications, provides a more comfortable environment and offers great savings in energy consumption to shop, restaurant and office owners
- The use of inverter type outdoor units results in an air conditioning system with a high energy efficiency and very low sound level
- An inverter driven compressor allows the capacity to be adjusted precisely to match variations in room and outside temperatures
- During start up, the room can be cooled down or heated very quickly; once the temperature in the room has reached its set point, the low power operation starts to save energy.
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- Outdoor units are fitted with either a swing or scroll compressor, renowned for low noise and high energy efficiency
- A special acryl precoated fin for anti-corrosion treatment on the heat exchanger ensures greater resistance against severe weather conditions
- Outdoor units for pair, twin, triple, double twin application
|
|
|
|
|
|
|
|
| | | | |
|
FAQ71BVV1B / RZQ71D3V1B |
Heat Pump |
Inverter |
 |
| FAQ100BVV1B / RZQ100D9V1B |
Heat Pump |
Inverter |
 |
| FAQ-B/RZQ-D3/D9V1 |
|
|
- Can be installed in both new and existing buildings
- Vertical auto swing moves the discharge flaps up and down for efficient air and temperature distribution throughout the room
- 5 different discharge angles can be programmed via the remote control
- Both horizontal flaps and front panel can easily be removed and washed
- Maintenance operations can be performed from the front of the unit
- The Sky Air® inverter is developed for use in light commercial applications, provides a more comfortable environment and offers great savings in energy consumption to shop, restaurant and office owners
- The use of inverter type outdoor units results in an air conditioning system with a high energy efficiency and very low sound level
- An inverter driven compressor allows the capacity to be adjusted precisely to match variations in room and outside temperatures
- During start up, the room can be cooled down or heated very quickly; once the temperature in the room has reached its set point, the low power operation starts to save energy.
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- Outdoor units are fitted with either a swing or scroll compressor, renowned for low noise and high energy efficiency
- A special acryl precoated fin for anti-corrosion treatment on the heat exchanger ensures greater resistance against severe weather conditions
- Outdoor units for pair, twin, triple, double twin application
|
|
|
|
|
|
|
|
| | | | |
|
FAQ71BVV1B / RZQS71D7V1B |
Heat Pump |
Inverter |
 |
| FAQ100BVV1B / RZQS100D7V1B |
Heat Pump |
Inverter |
 |
| FAQ-B/RZQS-DV1 |
|
|
- Can be installed in both new and existing buildings
- Vertical auto swing moves the discharge flaps up and down for efficient air and temperature distribution throughout the room
- 5 different discharge angles can be programmed via the remote control
- Both horizontal flaps and front panel can easily be removed and washed
- Maintenance operations can be performed from the front of the unit
- Outdoor units for pair, twin, triple, double twin application
- The Sky Air® inverter is developed for use in light commercial applications, provides a more comfortable environment and offers great savings in energy consumption to shop, restaurant and office owners
- The use of inverter type outdoor units results in an air conditioning system with a high energy efficiency and very low sound level
- An inverter driven compressor allows the capacity to be adjusted precisely to match variations in room and outside temperatures
- During start up, the room can be cooled down or heated very quickly; once the temperature in the room has reached its set point, the low power operation starts to save energy.
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- Outdoor units are fitted with either a swing or scroll compressor, renowned for low noise and high energy efficiency
- A special acryl precoated fin for anti-corrosion treatment on the heat exchanger ensures greater resistance against severe weather conditions
|
|
|
|
|
|
|
|
| | | | |