|
|
- Ideal solution for shops, restaurants or offices without false ceilings
- Can be installed in both new and existing buildings
- Very efficient for use in rooms with high ceilings
- Dual air discharge flow for better air distribution
- Outdoor units for pair, twin, triple, double twin application
- The Sky Air® inverter is developed for use in light commercial applications, provides a more comfortable environment and offers great savings in energy consumption to shop, restaurant and office owners
- The use of inverter type outdoor units results in an air conditioning system with a high energy efficiency and very low sound level
- An inverter driven compressor allows the capacity to be adjusted precisely to match variations in room and outside temperatures
- During start up, the room can be cooled down or heated very quickly; once the temperature in the room has reached its set point, the low power operation starts to save energy.
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- Outdoor units are fitted with either a swing or scroll compressor, renowned for low noise and high energy efficiency
- A special acryl precoated fin for anti-corrosion treatment on the heat exchanger ensures greater resistance against severe weather conditions
|
|
|
|
|
|
|
|