|
FHQ100BVV1B / RZQ100B8W1B |
Heat Pump |
Inverter |
 |
| FHQ125BVV1B / RZQ125B8W1B |
Heat Pump |
Inverter |
 |
| FHQ-B/RZQ-BW1 |
|
|
- Can be installed in both new and existing buildings
- Wider air discharge thanks to Coanda effect: up to 100°
- Air flow distribution for ceiling heights up to 3.8m without capacity loss
- The unit can easily be mounted in corners and narrow spaces, as it only needs 30mm lateral service space
- Outdoor units for pair, twin, triple, double twin application
- The Sky Air® inverter is developed for use in light commercial applications, provides a more comfortable environment and offers great savings in energy consumption to shop, restaurant and office owners
- The use of inverter type outdoor units results in an air conditioning system with a high energy efficiency and very low sound level
- An inverter driven compressor allows the capacity to be adjusted precisely to match variations in room and outside temperatures
- During start up, the room can be cooled down or heated very quickly; once the temperature in the room has reached its set point, the low power operation starts to save energy.
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- Outdoor units are fitted with either a swing or scroll compressor, renowned for low noise and high energy efficiency
- A special acryl precoated fin for anti-corrosion treatment on the heat exchanger ensures greater resistance against severe weather conditions
|
|
|
|
|
|
|
|
| | | | |
|
FHQ71BVV1B / RZQ71D7V1B |
Heat Pump |
Inverter |
 |
| FHQ100BVV1B / RZQ100D7V1B |
Heat Pump |
Inverter |
 |
| FHQ125BVV1B / RZQ125D7V1B |
Heat Pump |
Inverter |
 |
| FHQ-B/RZQ-DV1 |
|
|
- Can be installed in both new and existing buildings
- Wider air discharge thanks to Coanda effect: up to 100°
- Air flow distribution for ceiling heights up to 3.8m without capacity loss
- The unit can easily be mounted in corners and narrow spaces, as it only needs 30mm lateral service space
- Outdoor units are fitted with a scroll compressor, renowned for its low noise and high energy efficiency
- Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
- Outdoor units for pair, twin, triple, double twin application
- The Sky Air® inverter is developed for use in light commercial applications, provides a more comfortable environment and offers great savings in energy consumption to shop, restaurant and office owners
- The use of inverter type outdoor units results in an air conditioning system with a high energy efficiency and very low sound level
- An inverter driven compressor allows the capacity to be adjusted precisely to match variations in room and outside temperatures
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- A special acryl precoated fin for anti-corrosion treatment on the heat exchanger ensures greater resistance against severe weather conditions
|
|
|
|
|
|
|
|
| | | | |
|
FHQ71BVV1B / RZQS71D7V1B |
Heat Pump |
Inverter |
 |
| FHQ100BVV1B / RZQS100D7V1B |
Heat Pump |
Inverter |
 |
| FHQ125BVV1B / RZQS125D7V1B |
Heat Pump |
Inverter |
 |
| FHQ-B/RZQS-DV1 |
|
|
- Can be installed in both new and existing buildings
- Wider air discharge thanks to Coanda effect: up to 100°
- Air flow distribution for ceiling heights up to 3.8m without capacity loss
- The unit can easily be mounted in corners and narrow spaces, as it only needs 30mm lateral service space
- Outdoor units for pair, twin, triple, double twin application
- The Sky Air® inverter is developed for use in light commercial applications, provides a more comfortable environment and offers great savings in energy consumption to shop, restaurant and office owners
- The use of inverter type outdoor units results in an air conditioning system with a high energy efficiency and very low sound level
- An inverter driven compressor allows the capacity to be adjusted precisely to match variations in room and outside temperatures
- During start up, the room can be cooled down or heated very quickly; once the temperature in the room has reached its set point, the low power operation starts to save energy.
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- Outdoor units are fitted with either a swing or scroll compressor, renowned for low noise and high energy efficiency
- A special acryl precoated fin for anti-corrosion treatment on the heat exchanger ensures greater resistance against severe weather conditions
|
|
|
|
|
|
|
|
| | | | |
|
FHQ60BVV1B / RXS60F2V1B |
Heat Pump |
Inverter |
 |
| FHQ60BVV1B / RXS60F3V1B |
Heat Pump |
Inverter |
 |
| FHQ-B/RXS-F |
|
|
- Can be installed in both new and existing buildings
- Wider air discharge thanks to Coanda effect: up to 100°
- Air flow distribution for ceiling heights up to 3.8m without capacity loss
- The unit can easily be mounted in corners and narrow spaces, as it only needs 30mm lateral service space
- Outdoor units for pair application
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
|
|
|
|
|
|
|
|
| | | | |
|
FHQ35BVV1B / RXS35G2V1B |
Heat Pump |
Inverter |
 |
| FHQ50BVV1B / RXS50G2V1B |
Heat Pump |
Inverter |
 |
| FHQ-B/RXS-G |
|
|
- Can be installed in both new and existing buildings
- Wider air discharge thanks to Coanda effect: up to 100°
- Air flow distribution for ceiling heights up to 3.8m without capacity loss
- The unit can easily be mounted in corners and narrow spaces, as it only needs 30mm lateral service space
- Outdoor units for pair application
- Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
- Outdoor unit silent operation: "silent" button on the remote control lowers the operation sound of the outdoor unit by 3dBA to ensure a quiet environment for the neighbourhood.
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
|
|
|
|
|
|
|
|
| | | | |
|
FUQ100BVV1B / RZQ100B8W1B |
Heat Pump |
Inverter |
 |
| FUQ125BVV1B / RZQ125B8W1B |
Heat Pump |
Inverter |
 |
| FUQ-B/RZQ-BW1 |
|
|
- Can be installed in both new and existing buildings
- Air can be discharged in any of 4 directions
- Auto swing function ensures efficient air and temperature distribution
- Air can be discharged in 5 different angles between 0 and 60°
- Possibility to shut 1 or 2 flaps for easy installation in corners
- Air flow distribution for ceiling heights up to 3.5m without capacity loss
- Standard drain pump with 500mm lift
- Outdoor units for pair, twin, triple, double twin application
- The Sky Air® inverter is developed for use in light commercial applications, provides a more comfortable environment and offers great savings in energy consumption to shop, restaurant and office owners
- The use of inverter type outdoor units results in an air conditioning system with a high energy efficiency and very low sound level
- An inverter driven compressor allows the capacity to be adjusted precisely to match variations in room and outside temperatures
- During start up, the room can be cooled down or heated very quickly; once the temperature in the room has reached its set point, the low power operation starts to save energy.
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- Outdoor units are fitted with either a swing or scroll compressor, renowned for low noise and high energy efficiency
- A special acryl precoated fin for anti-corrosion treatment on the heat exchanger ensures greater resistance against severe weather conditions
|
|
|
|
|
|
|
|
| | | | |
|
FUQ71BVV1B / RZQ71D7V1B |
Heat Pump |
Inverter |
 |
| FUQ100BVV1B / RZQ100D7V1B |
Heat Pump |
Inverter |
 |
| FUQ125BVV1B / RZQ125D7V1B |
Heat Pump |
Inverter |
 |
| FUQ-B/RZQ-DV1 |
|
|
- Can be installed in both new and existing buildings
- Air can be discharged in any of 4 directions
- Auto swing function ensures efficient air and temperature distribution
- Air can be discharged in 5 different angles between 0 and 60°
- Possibility to shut 1 or 2 flaps for easy installation in corners
- Air flow distribution for ceiling heights up to 3.5m without capacity loss
- Standard drain pump with 500mm lift
- Outdoor units are fitted with a scroll compressor, renowned for its low noise and high energy efficiency
- Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
- Outdoor units for pair, twin, triple, double twin application
- The Sky Air® inverter is developed for use in light commercial applications, provides a more comfortable environment and offers great savings in energy consumption to shop, restaurant and office owners
- The use of inverter type outdoor units results in an air conditioning system with a high energy efficiency and very low sound level
- An inverter driven compressor allows the capacity to be adjusted precisely to match variations in room and outside temperatures
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- A special acryl precoated fin for anti-corrosion treatment on the heat exchanger ensures greater resistance against severe weather conditions
|
|
|
|
|
|
|
|
| | | | |