Air Purifiers improving your indoor air quality

Ururu Air Purifier
DAIKIN CARES FOR YOUR AIR

95,1%

Purification

99.1%

Removal of bacteria

 87,9%

Removal of mould spores

Ururu technology

Flash streamer technology

Features

Features - intro - ururu

Main features and functional features of the ururu air purifier.

Learn more about the functional features

Main Specifications

Main specifications - intro - ururu

Find out the main specifications of the new MCK75JVM-K ururu air purifier.

Main specifications of the Ururu Air Purifier
Ururu air purifier

TÜV certification

Tüv logo MCK75JVM-K

Our air purifier model MCK75JVM-K is approved by TÜV and BAF for allergy sufferers.

TÜV Certificate

Ururu Air Purifier brochure

Ururu air purifierFor more information on the Ururu Air Purifier, download the brochure.

Ururu Air Purifier Brochure [814.23 Kb]