What does air conditioning do?

Air conditioning is the process of treating the temperature, humidity, cleanness and distribution of the air.

Graphic1 Cooling
Our air conditioners offer precise temperature control. You can always create the climate in which you feel best, with the right temperature. Not only does it create comfort, it makes you feel fresh and active even in the most extreme outside conditions.

Graphic1 Heating
Air conditioners can also offer heating. You can enjoy the perfect constant temperature all year through, no matter what are the outside conditions. It is an environmentally friendly alternative to traditional heating because it takes energy from the outside air and brings it inside. Hence the name Heat Pump.

Graphic1 Cleaning
Our air conditioners produce clean, healthy air. All indoor units are equipped with filters that take dust, pollen, smoke, ... from the air. According to the needs of the customer the level of filtration can be increased. Filtration is critical for persons with allergies.

Graphic1 Dehumidifying
In cooling mode an air conditioner dehumidifies the air, creating a better feeling of wellbeing. Bear also in mind that a correct humidity level limits the growth of dust mites and molds, which again has a positive effect on persons with allergies. Human beings feel that 40 to 60 % is a comfort level of humidity. Also a correct humidity level ensures a longer lifetime of your appliances and house.
 Ururu Sarara dehumidification graphic2

Graphic1 Ventilating
Ventilation can be integrated in the air conditioning system. It takes out the inside air and pushes in fresh, conditioned air from outside. In mid season, when the air conditioning is turned off, the ventilation can work independently. Our ventilation systems can also be installed without the air conditioning installation.
 Ururu Sarara domestic ventilation graphic2

Products

ProductsWe offer you a wide range of air conditioning solutions.

Our products